??
Сваляне на CAD модели
Селекция на CAD модел
Налични продукти: 1
BALLUFF BIS V-830-3-011-B-002
HELP_VARIABLE
Company
Balluff
Description
Handhelds
Bill of material
BALLUFF BIS V-830-3-011-B-002
VERF
Availability
Available
BC
Order code
BIS01H2
TC
Product identifier
BIS V-830-3-011-B-002
PX
Product view
7200009411_AA
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.390 Kg
TRAFFIC
Customs number
84719000
DESCRIPT
Description
Product Group = RFID Mobile Devices, Principle of operation = Handheld, Operating system = Android™ 9.0*, Processor = NXP i.MX8M mini, 4x Cortex A53 (4x 1,8 GHz), 1x Cortex M4 (1x 400 MHz), Working memory = 2 GB RAM, Data storage = 16 GB Flash, Display = 5" TFT color display with LED backlight, 1280 x 720 pixels, 400 cd/m², Capacitive touch, Surface hardness 7H, Battery type = Quick-change battery, Li-Ion with 22.8 Wh (6000 mAh/3.8V), Interface 01 = WLAN, Interface 02 = Bluetooth, Operating voltage Ub = 3.8 VDC Battery pack, Function indicator = Progress indicator, LED, IP rating = IP65, Approval/Conformity = CE, UKCA, cCSAus, FCC (Radio), IC (Radio), WEEE, Additional features = Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side), Integrated camera: 5 MP autofocus camera with lighting, Integrated HF-RFID reader: NFC reader 13.56 MHz
CAE
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code